Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WB-K110-B-HD

Heavy Duty Safety Grated Waveguide Bridge Kit, 12 in x 10 ft, with two 13 ft 4 in direct burial posts

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Waveguide bridge kit

General Specifications

Application Direct burial
Cable Runs, quantity 12
Pipe, quantity 2

Dimensions

Height 4064 mm | 160 in
Width 511.048 mm | 20.12 in
Length 3048 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Caps | Channel | Hardware | Posts | Support brackets | Trapeze
Packaging quantity 1
Weight, net 127.26 kg | 280.560 lb

Product Classification

Product Type Waveguide bridge kit

General Specifications

Application Direct burial
Cable Runs, quantity 12
Pipe, quantity 2

Dimensions

Height 4064 mm | 160 in
Width 511.048 mm | 20.12 in
Length 3048 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Caps | Channel | Hardware | Posts | Support brackets | Trapeze
Packaging quantity 1
Weight, net 127.26 kg | 280.560 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification