Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860655464

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

LC/UPC Connector, Singlemode, Blue

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Color, boot Blue
Color, housing Blue
Interface LC/UPC

Dimensions

Length 41.6 mm | 1.638 in
Compatible Cable Diameter 1.6 mm | 0.063 in | 2 mm | 0.079 in
Dimensional Standards IEC 61754-20 | TIA-604-10

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Mode Singlemode
Insertion Loss Change, mating 0.2 dB
Optical Components Standard ANSI/TIA-568. 3-D | IEC 61753-1
Insertion Loss Change, temperature 0.2 dB
Insertion Loss, ULL, maximum 0.25 dB
Return Loss, minimum 55 dB

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Color, boot Blue
Color, housing Blue
Interface LC/UPC

Dimensions

Length 41.6 mm | 1.638 in
Compatible Cable Diameter 1.6 mm | 0.063 in | 2 mm | 0.079 in
Dimensional Standards IEC 61754-20 | TIA-604-10

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Mode Singlemode
Insertion Loss Change, mating 0.2 dB
Optical Components Standard ANSI/TIA-568. 3-D | IEC 61753-1
Insertion Loss Change, temperature 0.2 dB
Insertion Loss, ULL, maximum 0.25 dB
Return Loss, minimum 55 dB

Product Specification

Product Specification