Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RR-HFBS5

Remote Radio H-Frame, 5' Wide w/ Base Shoes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote radio head unit mount

Dimensions

Height 2159 mm | 85 in
Width 1524 mm | 60 in
Length 812.8 mm | 32 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Legs | Unistrut
Packaging quantity 1
Weight, net 334.4 kg | 737.225 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Remote radio head unit mount

Dimensions

Height 2159 mm | 85 in
Width 1524 mm | 60 in
Length 812.8 mm | 32 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Legs | Unistrut
Packaging quantity 1
Weight, net 334.4 kg | 737.225 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification