Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SF-PK-278-DSHKIT

Base Product: RRU-MOUNTS

RRU Pipe Mount Kit for Sector Frames, Mounts to 2-3/8" Face Pipes, Includes (1) 2-7/8" x 96" Mounting Pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote radio head unit mount

General Specifications

Mounting Round member
Pipe, quantity 1

Dimensions

Height 2438.400 mm | 96 in
Pipe Length 2438.400 mm | 96 in
Mounting Diameter, maximum 60.325 mm | 2.375 in
Mounting Diameter, minimum 60.325 mm | 2.375 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Crossover plates | Hardware | Pipe
Packaging quantity 1
Weight, net 36.061 kg | 79.5 lb

Product Classification

Product Type Remote radio head unit mount

General Specifications

Mounting Round member
Pipe, quantity 1

Dimensions

Height 2438.400 mm | 96 in
Pipe Length 2438.400 mm | 96 in
Mounting Diameter, maximum 60.325 mm | 2.375 in
Mounting Diameter, minimum 60.325 mm | 2.375 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Crossover plates | Hardware | Pipe
Packaging quantity 1
Weight, net 36.061 kg | 79.5 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification