Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

TMAT21-11-43 | E14R00P14

Tower Mounted Amplifier, Twin AWS 1-4 with AISG, 4.3-10 Connectors

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • New 4.3-10 connectors for improved PIM performance and size reduction

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 161 mm | 6.339 in
Width 196 mm | 7.717 in
Depth 78 mm | 3.071 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 40–160 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, LNA AWS 1700

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 20 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 100 mA @ 12 V
Operating Current Tolerance ±20 mA
Voltage 7–30 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 190 mA ±10 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2
Branch 1
Port Designation ANT
License Band AWS 1700, LNA

Electrical Specifications, Band Pass

Sub-module 1 | 2
Higher Order PIM, typical, dBc -161
Higher Order PIM Test Method 2 x 20 W CW tones

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1695–1780
Gain, nominal, dB 12.0
Gain Tolerance, dB ±1
Noise Figure, typical, dB 1.2
Total Group Delay, maximum, ns 35
Output IP3, minimum, dBm 22
Return Loss, typical, dB 21
Insertion Loss - Bypass Mode, typical, dB 1.7
Return Loss - Bypass Mode, typical, dB 17

Electrical Specifications, Tx Downlink

Frequency Range, MHz 2110–2200
Insertion Loss, typical, dB 0.20
Total Group Delay, maximum, ns 10
Return Loss, typical, dB 21
Input Power, RMS, maximum, W 200
Input Power, PEP, maximum, W 2,000

Block Diagram

Click on image to enlarge.

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, without mounting hardware 3.4 kg | 7.496 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 161 mm | 6.339 in
Width 196 mm | 7.717 in
Depth 78 mm | 3.071 in
Ground Screw Diameter 5 mm | 0.197 in
Mounting Pipe Diameter Range 40–160 mm

Electrical Specifications

License Band, LNA AWS 1700

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 20 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 100 mA @ 12 V
Operating Current Tolerance ±20 mA
Voltage 7–30 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 190 mA ±10 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2
Branch 1
Port Designation ANT
License Band AWS 1700, LNA

Electrical Specifications, Band Pass

Sub-module 1 | 2
Higher Order PIM, typical, dBc -161
Higher Order PIM Test Method 2 x 20 W CW tones

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1695–1780
Gain, nominal, dB 12.0
Gain Tolerance, dB ±1
Noise Figure, typical, dB 1.2
Total Group Delay, maximum, ns 35
Output IP3, minimum, dBm 22
Return Loss, typical, dB 21
Insertion Loss - Bypass Mode, typical, dB 1.7
Return Loss - Bypass Mode, typical, dB 17

Electrical Specifications, Tx Downlink

Frequency Range, MHz 2110–2200
Insertion Loss, typical, dB 0.20
Total Group Delay, maximum, ns 10
Return Loss, typical, dB 21
Input Power, RMS, maximum, W 200
Input Power, PEP, maximum, W 2,000

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, without mounting hardware 3.4 kg | 7.496 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence