VZWSMART-MSK5 | LARGE CROSSOVER PLATE
LARGE CROSSOVER PLATE
Features and Benefits
Large Crossover Plate, connects 2-3/8”- 2-7/8” pipes to 3-1/2” - 4-1/2” pipes
Specifications
Product Classification
Product Type | Clamp plate |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter 2, maximum | 114.300 mm | 4.5 in |
Mounting Diameter 2, minimum | 101.600 mm | 4 in |
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Clamp plate |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter 2, maximum | 114.300 mm | 4.5 in |
Mounting Diameter 2, minimum | 101.600 mm | 4 in |
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse