Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F090CHB3

Base Product: WAVEGUIDE-FLEX-TWIST

FlexTwist® Flexible Twist for WR90, 10.7–11.7 GHz, with interface types CPR90G and PDR100, 900 mm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface CPR90G
Interface 2 PDR100

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR90 | WG16 | R100

Electrical Specifications

Attenuation 0.43 dB/m | 0.131 dB/ft
Average Power 960 W
Operating Frequency Band 10.7 – 11.7 GHz
Peak Power 180 kW
VSWR 1.05

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 64 mm | 2.52 in
Minimum Bend Radius, Multiple Bends (H Plane) 127 mm | 5 in
Maximum Twist 310 °/m | 94.488 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface CPR90G
Interface 2 PDR100

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR90 | WG16 | R100

Electrical Specifications

Attenuation 0.43 dB/m | 0.131 dB/ft
Average Power 960 W
Operating Frequency Band 10.7 – 11.7 GHz
Peak Power 180 kW
VSWR 1.05

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 64 mm | 2.52 in
Minimum Bend Radius, Multiple Bends (H Plane) 127 mm | 5 in
Maximum Twist 310 °/m | 94.488 °/ft
Pressurization, maximum 0.31 N/mm² | 45 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification