Warning Icon
This product was discontinued on: October 1, 2013

For other alternatives, please contact us for more information.

1 Replacement products available
  • SG78-06B2A
    SureGround® Grounding Kit for 7/8 in coaxial cable

CG78-06B1A

SureGround® Grounding Kit for 7/8 in coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding kit
Product Brand SureGround®
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 6 gauge
Cable Type Corrugated | Smoothwall
Color Black
Grounding Kit Type SureGround® Grounding Kits
Grounding Strap Material Tinned copper
Harmonized System (HS) Code 854420 (Coaxial cable and other coaxial electric conductors)
Lug Attachment Factory attached
Lug Type One-hole lug
Thread Size 3/8 in | M10

Dimensions

Bonding Conductor Length 609.6 mm | 24 in
Compatible Diameter, maximum 28.702 mm | 1.13 in
Compatible Diameter, minimum 26.67 mm | 1.05 in
Nominal Size 7/8 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Tinned copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 228.6 mm | 9 in
Width, packed 215.9 mm | 8.5 in
Length, packed 58.42 mm | 2.3 in
Included Hardware | Grounding kit | One roll of 24 in butyl rubber tape | Lug | One roll of 2 in PVC tape
Packaging quantity 1
Weight, gross 0.62 kg | 1.367 lb

Product Classification

Product Type Grounding kit
Product Brand SureGround®
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 6 gauge
Cable Type Corrugated | Smoothwall
Color Black
Grounding Kit Type SureGround® Grounding Kits
Grounding Strap Material Tinned copper
Harmonized System (HS) Code 854420 (Coaxial cable and other coaxial electric conductors)
Lug Attachment Factory attached
Lug Type One-hole lug
Thread Size 3/8 in | M10

Dimensions

Bonding Conductor Length 609.6 mm | 24 in
Compatible Diameter, maximum 28.702 mm | 1.13 in
Compatible Diameter, minimum 26.67 mm | 1.05 in
Nominal Size 7/8 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Tinned copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 228.6 mm | 9 in
Width, packed 215.9 mm | 8.5 in
Length, packed 58.42 mm | 2.3 in
Included Hardware | Grounding kit | One roll of 24 in butyl rubber tape | Lug | One roll of 2 in PVC tape
Packaging quantity 1
Weight, gross 0.62 kg | 1.367 lb
Other Ways to Browse

Browse by Category

Browse by Category