Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • 220497
    Standard Grounding Kit for 5/8 in and 7/8 in corrugated coaxial cable and elliptical waveguide 85, 90, 127A, and 132

241088-7

Standard Grounding Kit for 5/8 in and 7/8 in corrugated coaxial cable and elliptical waveguide 85, 90, 127A, and 132
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding kit
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 6 gauge
Cable Type Corrugated | Elliptical waveguide
Color Black
Grounding Kit Type Standard Grounding Kits
Grounding Strap Material Copper
Lug Attachment Factory attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Bonding Conductor Length 914.4 mm | 36 in
Cable Jacketing Removal Length, maximum 58.42 mm | 2.3 in
Cable Jacketing Removal Length, minimum 55.88 mm | 2.2 in
Compatible Diameter, maximum 28.702 mm | 1.13 in
Compatible Diameter, minimum 21.336 mm | 0.84 in
Nominal Size 7/8 in | 5/8 in
Waveguide Size WR62 | WG18 | R140 | WR90 | WG16 | R100 | WR75 | WG17 | R120

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Rivet Material Copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 266.7 mm | 10.5 in
Width, packed 266.7 mm | 10.5 in
Length, packed 58.42 mm | 2.3 in
Included One roll of 2 in PVC tape | One roll of 24 in butyl rubber tape | Lug | Hardware | Grounding kit
Packaging quantity 1
Weight, gross 0.72 kg | 1.587 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Grounding kit
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 6 gauge
Cable Type Corrugated | Elliptical waveguide
Color Black
Grounding Kit Type Standard Grounding Kits
Grounding Strap Material Copper
Lug Attachment Factory attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Bonding Conductor Length 914.4 mm | 36 in
Cable Jacketing Removal Length, maximum 58.42 mm | 2.3 in
Cable Jacketing Removal Length, minimum 55.88 mm | 2.2 in
Compatible Diameter, maximum 28.702 mm | 1.13 in
Compatible Diameter, minimum 21.336 mm | 0.84 in
Nominal Size 7/8 in | 5/8 in
Waveguide Size WR62 | WG18 | R140 | WR90 | WG16 | R100 | WR75 | WG17 | R120

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Rivet Material Copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 266.7 mm | 10.5 in
Width, packed 266.7 mm | 10.5 in
Length, packed 58.42 mm | 2.3 in
Included One roll of 2 in PVC tape | One roll of 24 in butyl rubber tape | Lug | Hardware | Grounding kit
Packaging quantity 1
Weight, gross 0.72 kg | 1.587 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category