Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SVGTT4

HomeConnect® Locking Terminator Tool, 4 in
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Tool
Product Brand HomeConnect®

General Specifications

Application Provides security of service and protection against theft, used with our locking terminators

Dimensions

Length 101.6 mm | 4 in

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 241.3 mm | 9.5 in
Length, packed 330.2 mm | 13 in
Carton Quantity 280
Weight, gross 9.07 kg | 19.996 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Tool
Product Brand HomeConnect®

General Specifications

Application Provides security of service and protection against theft, used with our locking terminators

Dimensions

Length 101.6 mm | 4 in

Material Specifications

Material Type Steel

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 241.3 mm | 9.5 in
Length, packed 330.2 mm | 13 in
Carton Quantity 280
Weight, gross 9.07 kg | 19.996 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category