Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

209799

Double-threaded Stud, imperial

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Stud

General Specifications

Thread Size 1/4 in

Dimensions

Length 13.208 mm | 0.52 in
Nominal Size 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in

Material Specifications

Material Type Stainless steel 316

Packaging and Weights

Height, packed 5.08 mm | 0.2 in
Width, packed 200.66 mm | 7.9 in
Length, packed 226.06 mm | 8.9 in
Packaging quantity 10
Weight, gross 0.1 kg | 0.22 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Stud

General Specifications

Thread Size 1/4 in

Dimensions

Length 13.208 mm | 0.52 in
Nominal Size 1-1/4 in | 1-5/8 in | 1/2 in | 7/8 in

Material Specifications

Material Type Stainless steel 316

Packaging and Weights

Height, packed 5.08 mm | 0.2 in
Width, packed 200.66 mm | 7.9 in
Length, packed 226.06 mm | 8.9 in
Packaging quantity 10
Weight, gross 0.1 kg | 0.22 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification