Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • SEC-412
    SnapSeal™ Entry Cushion with 4 holes for 1/2 in corrugated coaxial cable

204679A-1

Boot Assembly, 4 in, for 1/2 in air corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Boot assembly
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Air
Cables per Cushion 3
Color Black

Dimensions

Height 101.6 mm | 4 in
Length 76.2 mm | 3 in
Nominal Size 1/2 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 149.86 mm | 5.9 in
Width, packed 149.86 mm | 5.9 in
Length, packed 78.74 mm | 3.1 in
Included Cushion | Boot | Two clamps
Packaging quantity 1
Weight, gross 0.64 kg | 1.411 lb

Product Classification

Product Type Boot assembly
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Air
Cables per Cushion 3
Color Black

Dimensions

Height 101.6 mm | 4 in
Length 76.2 mm | 3 in
Nominal Size 1/2 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Packaging and Weights

Height, packed 149.86 mm | 5.9 in
Width, packed 149.86 mm | 5.9 in
Length, packed 78.74 mm | 3.1 in
Included Cushion | Boot | Two clamps
Packaging quantity 1
Weight, gross 0.64 kg | 1.411 lb
Other Ways to Browse

Browse by Category

Browse by Category