Warning Icon
This product was discontinued on: November 15, 2022

For other alternatives, please contact us for more information.

1 Replacement products available

T-100-UW-NM

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Termination Load, 0–6000 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Male
Outer Contact Plating Trimetal

Dimensions

Height 89 mm | 3.504 in
Width 140 mm | 5.512 in
Length 190 mm | 7.48 in

Electrical Specifications

Average Power, maximum 100 W
Impedance 50 ohm
Operating Frequency Band 0 – 6000 MHz
VSWR 1.2

Derating Curve

Click on image to enlarge.

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 160 mm | 6.299 in
Width, packed 235 mm | 9.252 in
Length, packed 380 mm | 14.961 in
Weight, gross 2.45 kg | 5.401 lb
Weight, net 2 kg | 4.409 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Termination Load

General Specifications

Device Type Termination Load
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Male
Outer Contact Plating Trimetal

Dimensions

Height 89 mm | 3.504 in
Width 140 mm | 5.512 in
Length 190 mm | 7.48 in

Electrical Specifications

Average Power, maximum 100 W
Impedance 50 ohm
Operating Frequency Band 0 – 6000 MHz
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 160 mm | 6.299 in
Width, packed 235 mm | 9.252 in
Length, packed 380 mm | 14.961 in
Weight, gross 2.45 kg | 5.401 lb
Weight, net 2 kg | 4.409 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification