Warning Icon
This product was discontinued on: July 31, 2014

For other alternatives, please contact us for more information.

1 Replacement products available

C-10-CPUSE-N

10 dB, Directional Coupler, 698–2700 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 23 mm | 0.906 in
Width 65 mm | 2.559 in
Length 141 mm | 5.551 in

Electrical Specifications

3rd Order IMD -140 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.7 dB @ 698–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 10 dB
Coupling Tolerance ±1.0dB
Impedance 50 ohm
Isolation at Frequency Band 30 dB @ 698–2700 MHz
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 100 W
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 90 mm | 3.543 in
Length, packed 180 mm | 7.087 in
Volume 648 cc | 39.543 in³
Weight, gross 0.35 kg | 0.772 lb
Weight, net 0.3 kg | 0.661 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 23 mm | 0.906 in
Width 65 mm | 2.559 in
Length 141 mm | 5.551 in

Electrical Specifications

3rd Order IMD -140 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.7 dB @ 698–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 10 dB
Coupling Tolerance ±1.0dB
Impedance 50 ohm
Isolation at Frequency Band 30 dB @ 698–2700 MHz
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 100 W
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 90 mm | 3.543 in
Length, packed 180 mm | 7.087 in
Volume 648 cc | 39.543 in³
Weight, gross 0.35 kg | 0.772 lb
Weight, net 0.3 kg | 0.661 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category