Warning Icon
This product was discontinued on: July 31, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

C-10-CPUSE-N-A

10 dB, Air Directional Coupler, 698–2700 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 75 mm | 2.953 in
Length 155 mm | 6.102 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.7 dB @ 698–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 10 dB
Coupling Tolerance ±1.0dB
Impedance 50 ohm
Isolation at Frequency Band 30 dB @ 698–2700 MHz
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 100 W
VSWR 1.2

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 90 mm | 3.543 in
Length, packed 180 mm | 7.087 in
Volume 648 cc | 39.543 in³
Weight, gross 0.42 kg | 0.926 lb
Weight, net 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 75 mm | 2.953 in
Length 155 mm | 6.102 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.7 dB @ 698–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 10 dB
Coupling Tolerance ±1.0dB
Impedance 50 ohm
Isolation at Frequency Band 30 dB @ 698–2700 MHz
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 100 W
VSWR 1.2

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 90 mm | 3.543 in
Length, packed 180 mm | 7.087 in
Volume 648 cc | 39.543 in³
Weight, gross 0.42 kg | 0.926 lb
Weight, net 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category