Warning Icon
This product was discontinued on: July 31, 2014

For other alternatives, please contact us for more information.

1 Replacement products available

C-10-CPUSE-D-A

10 dB, Air Directional Coupler, 698–2700 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface 7-16 DIN Female
Outer Contact Plating Trimetal

Dimensions

Height 36 mm | 1.417 in
Width 75 mm | 2.953 in
Length 169 mm | 6.654 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.7 dB @ 698–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 10 dB
Coupling Tolerance ±1.0dB
Impedance 50 ohm
Isolation at Frequency Band 30 dB @ 698–2700 MHz
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 100 W
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 51 mm | 2.008 in
Width, packed 110 mm | 4.331 in
Length, packed 200 mm | 7.874 in
Volume 1122 cc | 68.469 in³
Weight, gross 0.98 kg | 2.161 lb
Weight, net 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface 7-16 DIN Female
Outer Contact Plating Trimetal

Dimensions

Height 36 mm | 1.417 in
Width 75 mm | 2.953 in
Length 169 mm | 6.654 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.7 dB @ 698–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 10 dB
Coupling Tolerance ±1.0dB
Impedance 50 ohm
Isolation at Frequency Band 30 dB @ 698–2700 MHz
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 100 W
VSWR 1.2

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 51 mm | 2.008 in
Width, packed 110 mm | 4.331 in
Length, packed 200 mm | 7.874 in
Volume 1122 cc | 68.469 in³
Weight, gross 0.98 kg | 2.161 lb
Weight, net 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category