Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2095B 4/24

  • Available in:
  • Asia
  • Australia/New Zealand
  • Latin America
  • North America
  • EMEA
GigaSPEED X10D® 2095B Category 6A U/UTP Cable, plenum, 4 pair count
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | North America | EMEA
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaSPEED X10D®

General Specifications

Product Number 2095B
ANSI/TIA Category 6A
Cable Component Type Cordage
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568-C.2

Dimensions

Diameter Over Jacket, nominal 7.239 mm | 0.285 in
Jacket Thickness 1.524 mm | 0.06 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 67 %
Operating Frequency, maximum 550 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material FEP
Jacket Material PVC
Separator Material FEP
Separator 2 Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP

Packaging and Weights

Cable weight 5.749 kg/km | 41.58 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | North America | EMEA
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaSPEED X10D®

General Specifications

Product Number 2095B
ANSI/TIA Category 6A
Cable Component Type Cordage
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568-C.2

Dimensions

Diameter Over Jacket, nominal 7.239 mm | 0.285 in
Jacket Thickness 1.524 mm | 0.06 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 67 %
Operating Frequency, maximum 550 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material FEP
Jacket Material PVC
Separator Material FEP
Separator 2 Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP

Packaging and Weights

Cable weight 5.749 kg/km | 41.58 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse