Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

555287-1

  • Available in:
  • North America
Undercarpet Low-Profile Communications Floor Fitting, 4 ports, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Matches the design of the DCR kits
  • Accepts SL Series modular jacks or SL Series Multimedia Jacks & Inserts
Specifications

Product Classification

Regional Availability North America
Product Type Floor fitting kit
Product Series Undercarpet

General Specifications

Color Black
Mounting Floor
Total Ports, quantity 4

Dimensions

Height 25.65 mm | 1.01 in
Width 159.26 mm | 6.27 in

Electrical Specifications

Signal Configuration Data

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Floor fitting kit
Product Series Undercarpet

General Specifications

Color Black
Mounting Floor
Total Ports, quantity 4

Dimensions

Height 25.65 mm | 1.01 in
Width 159.26 mm | 6.27 in

Electrical Specifications

Signal Configuration Data

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category