Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1933377-1

  • Available in:
  • North America
Undercarpet SL Series Modular Jack Data Kit, category 6, floor, surface, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Product Type Floor fitting kit
Product Series Undercarpet

General Specifications

ANSI/TIA Category 6
Color Black
Mounting Floor

Dimensions

Height 24.79 mm | 0.976 in
Width 42.5 mm | 1.673 in

Electrical Specifications

Signal Configuration Data

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Floor fitting kit
Product Series Undercarpet

General Specifications

ANSI/TIA Category 6
Color Black
Mounting Floor

Dimensions

Height 24.79 mm | 0.976 in
Width 42.5 mm | 1.673 in

Electrical Specifications

Signal Configuration Data

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category