Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

556191-2

  • Available in:
  • North America
AMPINNERGY® Power Transition Unit, two Line Connectors, Shared Neutral, 8-wire/4-circuit (4-2-2)
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Mates to power connector cable assemblies
  • Provides interface for building power to manufactured wiring system
  • Faceplate equipped with one or two hard wired line connectors to fit a standard or customer supplied junction box
Specifications

Product Classification

Regional Availability North America
Product Type Power transition unit
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Circuits, quantity 2
Interface, front Power female adapter
Neutral Type Shared
Wiring 8-Wire/4 Circuit (4-2-2)

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Power transition unit
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Circuits, quantity 2
Interface, front Power female adapter
Neutral Type Shared
Wiring 8-Wire/4 Circuit (4-2-2)

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category