Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1933394-1

  • Available in:
  • North America
AMPINNERGY® Duplex Receptacle, dedicated neutral, standard ground, 8-wire (3-3-2), Line 2
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Mates with power junction boxes and modular power strips
  • Designed to accommodate field “plug-and-play” changes for phase and load balancing
  • Fully polarized and keyed with clearly indicated active line
Specifications

Product Classification

Regional Availability North America
Product Type Receptacle, ac
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Color Black
Line Type Line 2 with standard ground
Neutral Type Dedicated
Receptacle Style Duplex
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Panel Thickness, recommended 2 in | 50.8 mm

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac

Environmental Specifications

Environmental Space Indoor
Environmental Standard NEMA, Type 5-20R

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Receptacle, ac
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Color Black
Line Type Line 2 with standard ground
Neutral Type Dedicated
Receptacle Style Duplex
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Panel Thickness, recommended 2 in | 50.8 mm

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac

Environmental Specifications

Environmental Space Indoor
Environmental Standard NEMA, Type 5-20R

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency
ROHSCompliant
CHINA-ROHSBelow maximum concentration value
REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category