Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

7635443-00 | WCS-2

ERA® Wireless Communications Switch Subrack, 2 U

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Subrack
Product Brand ERA®

General Specifications

Mounting Rack
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Rack Type EIA 19 in
Slots Available, quantity 11

Dimensions

Height 88.5 mm | 3.484 in
Width 482 mm | 18.976 in
Depth 450 mm | 17.717 in

Packaging and Weights

Height, packed 522 mm | 20.551 in
Width, packed 585 mm | 23.032 in
Depth, packed 185 mm | 7.283 in
Included Fan filter | Fan tray
Weight, net 7.6 kg | 16.755 lb

Product Classification

Product Type Subrack
Product Brand ERA®

General Specifications

Mounting Rack
Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Rack Type EIA 19 in
Slots Available, quantity 11

Dimensions

Height 88.5 mm | 3.484 in
Width 482 mm | 18.976 in
Depth 450 mm | 17.717 in

Packaging and Weights

Height, packed 522 mm | 20.551 in
Width, packed 585 mm | 23.032 in
Depth, packed 185 mm | 7.283 in
Included Fan filter | Fan tray
Weight, net 7.6 kg | 16.755 lb

Product Specification

Product Specification