Warning Icon
This product will be discontinued on: March 30, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

1711450-5

  • Available in:
  • EMEA
AMP CO Plus Insert 3x RJ45, 2x telephone (parallel use) and 1x Fast Ethernet (100 Base-TX), white
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Communication insert
Product Brand AMP CO™

General Specifications

ANSI/TIA Category 6
Application Fast ethernet + phone (2x)
Color White
Interface Type RJ45
Outlet Orientation Flat
Total Ports, quantity 3

Dimensions

Height 30.5 mm | 1.201 in
Width 36 mm | 1.417 in
Depth 32 mm | 1.26 in

Packaging and Weights

Packaging quantity 10
Packaging Type Carton | Bag | Box

Outline Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Communication insert
Product Brand AMP CO™

General Specifications

ANSI/TIA Category 6
Application Fast ethernet + phone (2x)
Color White
Interface Type RJ45
Outlet Orientation Flat
Total Ports, quantity 3

Dimensions

Height 30.5 mm | 1.201 in
Width 36 mm | 1.417 in
Depth 32 mm | 1.26 in

Packaging and Weights

Packaging quantity 10
Packaging Type Carton | Bag | Box
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Customer Drawing

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse