Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

901-R310 | Ruckus R310 Indoor Access Point

Indoor 802.11ac Wi-Fi Access Point
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Smaller locations can face big-time demands on their wireless infrastructure. Users access the same high-bandwidth applications and content they’d consume anywhere else—and they expect strong, reliable connectivity.

The Ruckus R310 delivers consistent, reliable 802.11ac wireless networking at an affordable price. It features the patented Ruckus performance optimization and interference mitigation technologies found in our premier access points to deliver superior user experiences at extended ranges. But it provides them in an ultra-compact form factor built for small and midsize businesses and low-density hotspot environments.

Get industry-leading Wi-Fi performance in a package designed for smaller venues—with a price tag to match.
Specifications

General Specifications

Antenna Gain Up to 3 dBi
Antenna Patterns, per band 64
BeamFlex Yes
ChannelFly Yes
Concurrent Users 100
Controller Support Cloud Wi-Fi | ZoneDirector | Standalone | SmartZone | Unleashed
Ethernet Ports 1 x 1GbE
IoT Ready No
PD-MRC No
PHY Rate at 5 GHz, maximum 867 Mb/s
PHY Rate at 2.4 GHz, maximum 300 Mb/s
Radio Chains:Streams 2x2:2
Rx Sensitivity at 2.4 GHz -99 dBm
Rx Sensitivity at 5 GHz -99 dBm
SmartMesh No
Venue Type Office Retail
Venue Sub-Type Stores
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)

General Specifications

Antenna Gain Up to 3 dBi
Antenna Patterns, per band 64
BeamFlex Yes
ChannelFly Yes
Concurrent Users 100
Controller Support Cloud Wi-Fi | ZoneDirector | Standalone | SmartZone | Unleashed
Ethernet Ports 1 x 1GbE
IoT Ready No
PD-MRC No
PHY Rate at 5 GHz, maximum 867 Mb/s
PHY Rate at 2.4 GHz, maximum 300 Mb/s
Radio Chains:Streams 2x2:2
Rx Sensitivity at 2.4 GHz -99 dBm
Rx Sensitivity at 5 GHz -99 dBm
SmartMesh No
Venue Type Office Retail
Venue Sub-Type Stores
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Documentation & Downloads

Environment Health and Safety

Product Specification

Technical Publication

Other Ways to Browse

Browse by Category

Browse by Category