Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

BN-822810

4-1/2 IEC Coupling Element, O-Ring, screw-set
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coupling element

General Specifications

Inner Contact Plating Silver
Interface 4-1/2 in EIA/IEC Flange

Dimensions

Height 104.75 mm | 4.124 in
Width 104.75 mm | 4.124 in
Length 76.6 mm | 3.016 in

Electrical Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Connector Impedance 50 ohm
Operating Frequency Band 1 – 5200 MHz

Environmental Specifications

Average Power, Ambient Temperature 20 °C | 68 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Included Screw set | O-rings
Weight, net 610 g | 1.345 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coupling element

General Specifications

Inner Contact Plating Silver
Interface 4-1/2 in EIA/IEC Flange

Dimensions

Height 104.75 mm | 4.124 in
Width 104.75 mm | 4.124 in
Length 76.6 mm | 3.016 in

Electrical Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Connector Impedance 50 ohm
Operating Frequency Band 1 – 5200 MHz

Environmental Specifications

Average Power, Ambient Temperature 20 °C | 68 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Included Screw set | O-rings
Weight, net 610 g | 1.345 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse