Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

195PSCR-CR

SMC Male Right Angle for CNT-195 braided cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Braided cable connector
Product Brand CNT®

General Specifications

Body Style Right angle
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface SMC Male
Outer Contact Attachment Method Crimp
Outer Contact Plating Gold
Pressurizable No

Dimensions

Width 7.9 mm | 0.311 in
Length 26.8 mm | 1.055 in
Diameter 7.9 mm | 0.311 in
Nominal Size 0.195 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 150.0 W @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 750 V
Inner Contact Resistance, maximum 5 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 2.5 mOhm
Peak Power, maximum 2.2 kW
RF Operating Voltage, maximum (vrms) 335 V

Mechanical Specifications

Connector Retention Tensile Force 134 N | 30.124 lbf
Connector Retention Torque 0.17 N-m | 1.505 in lb
Coupling Nut Proof Torque 0.71 N-m | 6.284 in lb
Coupling Nut Proof Torque Method IEC 61169-9:9.3.6
Coupling Nut Retention Force 150 N | 33.721 lbf
Coupling Nut Retention Force Method IEC 61169-9:9.3.11
Insertion Force 10 N | 2.248 lbf
Insertion Force Method IEC 61169-9:9.3.5
Interface Durability 500 cycles
Interface Durability Method IEC 61169-9:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 5 g | 0.011 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Braided cable connector
Product Brand CNT®

General Specifications

Body Style Right angle
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface SMC Male
Outer Contact Attachment Method Crimp
Outer Contact Plating Gold
Pressurizable No

Dimensions

Width 7.9 mm | 0.311 in
Length 26.8 mm | 1.055 in
Diameter 7.9 mm | 0.311 in
Nominal Size 0.195 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 150.0 W @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 750 V
Inner Contact Resistance, maximum 5 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 2.5 mOhm
Peak Power, maximum 2.2 kW
RF Operating Voltage, maximum (vrms) 335 V

Mechanical Specifications

Connector Retention Tensile Force 134 N | 30.124 lbf
Connector Retention Torque 0.17 N-m | 1.505 in lb
Coupling Nut Proof Torque 0.71 N-m | 6.284 in lb
Coupling Nut Proof Torque Method IEC 61169-9:9.3.6
Coupling Nut Retention Force 150 N | 33.721 lbf
Coupling Nut Retention Force Method IEC 61169-9:9.3.11
Insertion Force 10 N | 2.248 lbf
Insertion Force Method IEC 61169-9:9.3.5
Interface Durability 500 cycles
Interface Durability Method IEC 61169-9:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 5 g | 0.011 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse