Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760249554

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
FIELD TERM RJ45 MP C6A LARGE WIRE 100PK
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Conductor Type Solid | Stranded
Interface RJ45
Positions/Loaded Contacts 8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 7.3 mm | 0.287 in
Compatible Cable Diameter, minimum 7.1 mm | 0.280 in
Compatible Insulated Conductor Diameter, maximum 1.03 mm | 0.041 in
Compatible Insulated Conductor Diameter, minimum 0.9 mm | 0.035 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 23 AWG | 24 AWG

Material Specifications

Contact Base Material Copper alloy
Contact Plating Material Gold over nickel
Material Type Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Safety Standard UL 114344

Packaging and Weights

Packaging quantity 100
Packaging Type Bag

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Conductor Type Solid | Stranded
Interface RJ45
Positions/Loaded Contacts 8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 7.3 mm | 0.287 in
Compatible Cable Diameter, minimum 7.1 mm | 0.280 in
Compatible Insulated Conductor Diameter, maximum 1.03 mm | 0.041 in
Compatible Insulated Conductor Diameter, minimum 0.9 mm | 0.035 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 23 AWG | 24 AWG

Material Specifications

Contact Base Material Copper alloy
Contact Plating Material Gold over nickel
Material Type Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Safety Standard UL 114344

Packaging and Weights

Packaging quantity 100
Packaging Type Bag
Other Ways to Browse

Browse by Category

Browse by Category