Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CSAPAE612V500

Power Adapter for Subscriber Amplifiers, ac/dc, 12 V, 500 mA, EISA VI
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type RF amplifier power adapter
Product Brand HomeConnect®

General Specifications

Plug Type Type A

Electrical Specifications

Input Current, maximum 190 mA
Input Voltage, specific 100-240 Vac @ 50-60 Hz
Output Load Regulation Tolerance, maximum ±5%
Output Power, maximum 6.0 W
Output Voltage Ripple, maximum 150 mVpp
Inrush Current, maximum 30 A
Operating Current at Voltage 500 mA @ 12 Vdc

Environmental Specifications

Energy Efficiency Standard EISA 2016, Level 6
Safety Standard c-UL-us

Packaging and Weights

Height, packed 16.1 in | 408.94 mm
Width, packed 15 in | 381 mm
Length, packed 23.4 in | 594.36 mm
Carton Quantity 100
Weight, gross 48.5 lb | 21.999 kg

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type RF amplifier power adapter
Product Brand HomeConnect®

General Specifications

Plug Type Type A

Electrical Specifications

Input Current, maximum 190 mA
Input Voltage, specific 100-240 Vac @ 50-60 Hz
Output Load Regulation Tolerance, maximum ±5%
Output Power, maximum 6.0 W
Output Voltage Ripple, maximum 150 mVpp
Inrush Current, maximum 30 A
Operating Current at Voltage 500 mA @ 12 Vdc

Environmental Specifications

Energy Efficiency Standard EISA 2016, Level 6
Safety Standard c-UL-us

Packaging and Weights

Height, packed 16.1 in | 408.94 mm
Width, packed 15 in | 381 mm
Length, packed 23.4 in | 594.36 mm
Carton Quantity 100
Weight, gross 48.5 lb | 21.999 kg

Regulatory Compliance/Certifications

Agency
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse