Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

PTS2-50-P

PTS2-50, HELIAX® Superflexible High Power, High Temperature 50ohm plenum Rated Coaxial Cable, corrugated copper, 3/8 in, white FR-PVC jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series PTS2-50-P

General Specifications

Flexibility Superflexible
Jacket Color White

Dimensions

Diameter Over Dielectric 7.112 mm | 0.28 in
Diameter Over Jacket 10.668 mm | 0.42 in
Inner Conductor OD 2.794 mm | 0.11 in
Outer Conductor OD 9.652 mm | 0.38 in
Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD -107 dBm
3rd Order IMD Test Method Two +43 dBm carriers
Cable Impedance 50 ohm ±1 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 4.232 ohms/km | 1.29 ohms/kft
dc Resistance, Outer Conductor 4.987 ohms/km | 1.52 ohms/kft
dc Test Voltage 2300 V
Inductance 0.2 µH/m | 0.061 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 13400 MHz
Peak Power 13.2 kW
Velocity 83 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
50.0 MHz 3.120 0.950
150.0 MHz 5.580 1.700
220.0 MHz 6.860 2.090
450.0 MHz 10.200 3.100
900.0 MHz 15.200 4.630
1500.0 MHz 20.200 6.150
2000.0 MHz 23.800 7.250
2500.0 MHz 27.100 8.250

Material Specifications

Dielectric Material Foam FEP
Jacket Material Fire retardant PVC
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 in
Minimum Bend Radius, Single Bend 25.4 mm | 1 in
Number of Bends, minimum 20
Number of Bends, typical 50
Tensile Strength 95 kg | 209.439 lb
Bending Moment 2.3 N-m | 20.357 in lb
Flat Plate Crush Strength 1.8 kg/mm | 100.795 lb/in

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 200 °C | 392 °F
Fire Retardancy Test Method NFPA 262/CMP | UL 910/CATVP

Packaging and Weights

Cable weight 0.13 kg/m | 0.087 lb/ft

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series PTS2-50-P

General Specifications

Flexibility Superflexible
Jacket Color White

Dimensions

Diameter Over Dielectric 7.112 mm | 0.28 in
Diameter Over Jacket 10.668 mm | 0.42 in
Inner Conductor OD 2.794 mm | 0.11 in
Outer Conductor OD 9.652 mm | 0.38 in
Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD -107 dBm
3rd Order IMD Test Method Two +43 dBm carriers
Cable Impedance 50 ohm ±1 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 4.232 ohms/km | 1.29 ohms/kft
dc Resistance, Outer Conductor 4.987 ohms/km | 1.52 ohms/kft
dc Test Voltage 2300 V
Inductance 0.2 µH/m | 0.061 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 1 – 13400 MHz
Peak Power 13.2 kW
Velocity 83 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
50.0 MHz 3.120 0.950
150.0 MHz 5.580 1.700
220.0 MHz 6.860 2.090
450.0 MHz 10.200 3.100
900.0 MHz 15.200 4.630
1500.0 MHz 20.200 6.150
2000.0 MHz 23.800 7.250
2500.0 MHz 27.100 8.250

Material Specifications

Dielectric Material Foam FEP
Jacket Material Fire retardant PVC
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 in
Minimum Bend Radius, Single Bend 25.4 mm | 1 in
Number of Bends, minimum 20
Number of Bends, typical 50
Tensile Strength 95 kg | 209.439 lb
Bending Moment 2.3 N-m | 20.357 in lb
Flat Plate Crush Strength 1.8 kg/mm | 100.795 lb/in

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 200 °C | 392 °F
Fire Retardancy Test Method NFPA 262/CMP | UL 910/CATVP

Packaging and Weights

Cable weight 0.13 kg/m | 0.087 lb/ft
Other Ways to Browse

Browse by Category

Browse by Category