Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • LDF4.5RK-50
    LDF4.5RK-50, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 5/8 in, black non-halogenated, fire retardant polyolefin jacket B2ca-s1a,d0,a1

LDF4.5RN-50

LDF4.5-50, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 5/8 in, gray non-halogenated, fire retardant polyolefin jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series LDF4.5-50

General Specifications

Flexibility Standard
Jacket Color Gray

Dimensions

Diameter Over Dielectric 18.034 mm | 0.71 in
Diameter Over Jacket 22.098 mm | 0.87 in
Inner Conductor OD 7.112 mm | 0.28 in
Outer Conductor OD 19.812 mm | 0.78 in
Nominal Size 5/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 76.1 pF/m | 23.195 pF/ft
dc Resistance, Inner Conductor 0.722 ohms/km | 0.22 ohms/kft
dc Resistance, Outer Conductor 1.378 ohms/km | 0.42 ohms/kft
dc Test Voltage 5000 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 1 – 6100 MHz
Peak Power 62 kW
Velocity 89 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.149 0.045 53.90
1.5 MHz 0.183 0.056 43.97
2.0 MHz 0.211 0.064 38.04
10.0 MHz 0.476 0.145 16.88
20.0 MHz 0.678 0.207 11.86
30.0 MHz 0.834 0.254 9.64
50.0 MHz 1.084 0.330 7.41
85.0 MHz 1.427 0.435 5.63
88.0 MHz 1.453 0.443 5.53
100.0 MHz 1.553 0.473 5.17
108.0 MHz 1.617 0.493 4.97
150.0 MHz 1.921 0.586 4.18
174.0 MHz 2.078 0.633 3.87
200.0 MHz 2.237 0.682 3.59
204.0 MHz 2.261 0.689 3.56
300.0 MHz 2.778 0.847 2.89
400.0 MHz 3.244 0.989 2.48
450.0 MHz 3.459 1.054 2.32
460.0 MHz 3.501 1.067 2.30
500.0 MHz 3.664 1.117 2.19
512.0 MHz 3.712 1.131 2.17
600.0 MHz 4.049 1.234 1.99
700.0 MHz 4.410 1.344 1.82
800.0 MHz 4.750 1.448 1.69
824.0 MHz 4.829 1.472 1.66
894.0 MHz 5.054 1.540 1.59
960.0 MHz 5.261 1.603 1.53
1000.0 MHz 5.383 1.641 1.49
1218.0 MHz 6.020 1.835 1.34
1250.0 MHz 6.109 1.862 1.32
1500.0 MHz 6.783 2.067 1.19
1700.0 MHz 7.292 2.222 1.10
1794.0 MHz 7.523 2.293 1.07
1800.0 MHz 7.538 2.297 1.07
2000.0 MHz 8.017 2.443 1.00
2100.0 MHz 8.249 2.514 0.97
2200.0 MHz 8.478 2.584 0.95
2300.0 MHz 8.704 2.653 0.92
2500.0 MHz 9.145 2.787 0.88
2700.0 MHz 9.574 2.918 0.84
3000.0 MHz 10.198 3.108 0.79
3400.0 MHz 10.998 3.352 0.73
3600.0 MHz 11.387 3.471 0.71
3700.0 MHz 11.579 3.529 0.69
3800.0 MHz 11.769 3.587 0.68
3900.0 MHz 11.957 3.644 0.67
4000.0 MHz 12.144 3.701 0.66
4100.0 MHz 12.330 3.758 0.65
4200.0 MHz 12.514 3.814 0.64
4300.0 MHz 12.697 3.870 0.63
4400.0 MHz 12.878 3.925 0.62
4500.0 MHz 13.058 3.980 0.62
4600.0 MHz 13.237 4.035 0.61
4700.0 MHz 13.415 4.089 0.60
4800.0 MHz 13.592 4.143 0.59
4900.0 MHz 13.767 4.196 0.58
5000.0 MHz 13.942 4.249 0.58
6000.0 MHz 15.632 4.765 0.51

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 203.2 mm | 8 in
Minimum Bend Radius, Single Bend 76.2 mm | 3 in
Number of Bends, minimum 15
Number of Bends, typical 40
Tensile Strength 363 kg | 800.277 lb
Bending Moment 12.5 N-m | 110.634 in lb
Flat Plate Crush Strength 1.3 kg/mm | 72.797 lb/in

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Fire Retardancy Test Method UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.46 kg/m | 0.309 lb/ft

Regulatory Compliance/Certifications

Agency Classification
UL/ETL Certification CATVR

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series LDF4.5-50

General Specifications

Flexibility Standard
Jacket Color Gray

Dimensions

Diameter Over Dielectric 18.034 mm | 0.71 in
Diameter Over Jacket 22.098 mm | 0.87 in
Inner Conductor OD 7.112 mm | 0.28 in
Outer Conductor OD 19.812 mm | 0.78 in
Nominal Size 5/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 76.1 pF/m | 23.195 pF/ft
dc Resistance, Inner Conductor 0.722 ohms/km | 0.22 ohms/kft
dc Resistance, Outer Conductor 1.378 ohms/km | 0.42 ohms/kft
dc Test Voltage 5000 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 1 – 6100 MHz
Peak Power 62 kW
Velocity 89 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.149 0.045 53.90
1.5 MHz 0.183 0.056 43.97
2.0 MHz 0.211 0.064 38.04
10.0 MHz 0.476 0.145 16.88
20.0 MHz 0.678 0.207 11.86
30.0 MHz 0.834 0.254 9.64
50.0 MHz 1.084 0.330 7.41
85.0 MHz 1.427 0.435 5.63
88.0 MHz 1.453 0.443 5.53
100.0 MHz 1.553 0.473 5.17
108.0 MHz 1.617 0.493 4.97
150.0 MHz 1.921 0.586 4.18
174.0 MHz 2.078 0.633 3.87
200.0 MHz 2.237 0.682 3.59
204.0 MHz 2.261 0.689 3.56
300.0 MHz 2.778 0.847 2.89
400.0 MHz 3.244 0.989 2.48
450.0 MHz 3.459 1.054 2.32
460.0 MHz 3.501 1.067 2.30
500.0 MHz 3.664 1.117 2.19
512.0 MHz 3.712 1.131 2.17
600.0 MHz 4.049 1.234 1.99
700.0 MHz 4.410 1.344 1.82
800.0 MHz 4.750 1.448 1.69
824.0 MHz 4.829 1.472 1.66
894.0 MHz 5.054 1.540 1.59
960.0 MHz 5.261 1.603 1.53
1000.0 MHz 5.383 1.641 1.49
1218.0 MHz 6.020 1.835 1.34
1250.0 MHz 6.109 1.862 1.32
1500.0 MHz 6.783 2.067 1.19
1700.0 MHz 7.292 2.222 1.10
1794.0 MHz 7.523 2.293 1.07
1800.0 MHz 7.538 2.297 1.07
2000.0 MHz 8.017 2.443 1.00
2100.0 MHz 8.249 2.514 0.97
2200.0 MHz 8.478 2.584 0.95
2300.0 MHz 8.704 2.653 0.92
2500.0 MHz 9.145 2.787 0.88
2700.0 MHz 9.574 2.918 0.84
3000.0 MHz 10.198 3.108 0.79
3400.0 MHz 10.998 3.352 0.73
3600.0 MHz 11.387 3.471 0.71
3700.0 MHz 11.579 3.529 0.69
3800.0 MHz 11.769 3.587 0.68
3900.0 MHz 11.957 3.644 0.67
4000.0 MHz 12.144 3.701 0.66
4100.0 MHz 12.330 3.758 0.65
4200.0 MHz 12.514 3.814 0.64
4300.0 MHz 12.697 3.870 0.63
4400.0 MHz 12.878 3.925 0.62
4500.0 MHz 13.058 3.980 0.62
4600.0 MHz 13.237 4.035 0.61
4700.0 MHz 13.415 4.089 0.60
4800.0 MHz 13.592 4.143 0.59
4900.0 MHz 13.767 4.196 0.58
5000.0 MHz 13.942 4.249 0.58
6000.0 MHz 15.632 4.765 0.51

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 203.2 mm | 8 in
Minimum Bend Radius, Single Bend 76.2 mm | 3 in
Number of Bends, minimum 15
Number of Bends, typical 40
Tensile Strength 363 kg | 800.277 lb
Bending Moment 12.5 N-m | 110.634 in lb
Flat Plate Crush Strength 1.3 kg/mm | 72.797 lb/in

Environmental Specifications

Installation temperature -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Fire Retardancy Test Method UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.46 kg/m | 0.309 lb/ft

Regulatory Compliance/Certifications

Agency Classification
UL/ETL Certification CATVR
Other Ways to Browse

Browse by Category

Browse by Category