Warning Icon
This product was discontinued on: February 29, 2012

For other alternatives, please contact us for more information.

1 Replacement products available
  • RCT7-WBC-4A-RNA
    RCT7, RADIAX® Coaxial Radiating Cable with Bump, 50–2700 MHz, tuned foil, 1-5/8 in, black non-halogenated, fire retardant polyolefin jacket

RCT7-WBC-2A-AXA

RCT7, RADIAX® Coaxial Radiating Cable with Bump, 70–2700 MHz, tuned foil, 1-5/8 in, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Radiating cable
Product Brand RADIAX®
Product Series RCT7

General Specifications

Polarization Vertical
Cable Type Radiating Mode (RCT) Series
Jacket Color Black

Dimensions

Diameter Over Jacket, maximum 49.784 mm | 1.96 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 43.815 mm | 1.725 in
Nominal Size 1-5/8 in
Recommended Distance from the Wall 101.6 mm | 4 in
Recommended Hanger Spacing 1.3 m | 4.265 ft

Electrical Specifications

Attenuation Test Method IEC 61196-4
Attenuation Tolerance ±5%
Attenuation, Ambient Temperature 20 °C | 68 °F
Cable Impedance 50 ohm ±2 ohm
dc Resistance, Inner Conductor 1.435 ohms/km | 0.437 ohms/kft
dc Resistance, Outer Conductor 1.969 ohms/km | 0.6 ohms/kft
dc Test Voltage 15000 V
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 50 – 2700 MHz
Optimum Operating Frequency Band 800 – 960 MHz | 1700 – 2400 MHz
Peak Power 302 kW
Stop Bands 1635 – 1705 MHz | 1090 – 1145 MHz | 545 – 570 MHz | 2180 – 2270 MHz
Velocity 93 %
VSWR Installed, typical, 1700–2700 MHz 1.3799999952316284
VSWR Installed, typical, 50–960 MHz 1.2999999523162842
VSWR on Reel, typical 1.4299999475479126

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Coupling Loss 50% Coupling Loss 95%
75.0 MHz 0.500 0.150 74 89
100.0 MHz 0.600 0.180 70 80
150.0 MHz 0.700 0.210 76 85
350.0 MHz 1.100 0.340 78 83
450.0 MHz 1.300 0.400 75 78
500.0 MHz 1.400 0.430 78 83
600.0 MHz 1.500 0.460 72 76
700.0 MHz 1.700 0.520 71 74
800.0 MHz 1.900 0.580 71 73
900.0 MHz 2.000 0.610 69 71
960.0 MHz 2.100 0.640 70 73
1700.0 MHz 3.100 0.940 66 73
1800.0 MHz 3.300 1.010 64 68
1900.0 MHz 3.400 1.040 62 67
2000.0 MHz 3.600 1.100 61 66
2100.0 MHz 3.800 1.160 61 67
2200.0 MHz 4.000 1.220 61 67
2300.0 MHz 4.400 1.340 60 65
2400.0 MHz 4.600 1.400 60 69
2500.0 MHz 5.000 1.520 61 69
2600.0 MHz 5.400 1.650 59 67
2700.0 MHz 6.300 1.920 57 66

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Copper foil

Mechanical Specifications

Minimum Bend Radius, Single Bend 508 mm | 20 in
Tensile Strength 215 kg | 473.993 lb
Bending Moment 16 N-m | 141.612 in lb
Coupling Loss Test Method IEC 61196-4
Coupling Loss Tolerance ±5 dB
Flat Plate Crush Strength 0.8 kg/mm | 44.798 lb/in
Indication of Slot Alignment Yes–bumps face the wall

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Toxicity Index Test Method IEC 60754-2 | IEC 60754-1

Packaging and Weights

Cable weight 0.6 kg/m | 4.34 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Radiating cable
Product Brand RADIAX®
Product Series RCT7

General Specifications

Polarization Vertical
Cable Type Radiating Mode (RCT) Series
Jacket Color Black

Dimensions

Diameter Over Jacket, maximum 49.784 mm | 1.96 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 43.815 mm | 1.725 in
Nominal Size 1-5/8 in
Recommended Distance from the Wall 101.6 mm | 4 in
Recommended Hanger Spacing 1.3 m | 4.265 ft

Electrical Specifications

Attenuation Test Method IEC 61196-4
Attenuation Tolerance ±5%
Attenuation, Ambient Temperature 20 °C | 68 °F
Cable Impedance 50 ohm ±2 ohm
dc Resistance, Inner Conductor 1.435 ohms/km | 0.437 ohms/kft
dc Resistance, Outer Conductor 1.969 ohms/km | 0.6 ohms/kft
dc Test Voltage 15000 V
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 50 – 2700 MHz
Optimum Operating Frequency Band 800 – 960 MHz | 1700 – 2400 MHz
Peak Power 302 kW
Stop Bands 1635 – 1705 MHz | 1090 – 1145 MHz | 545 – 570 MHz | 2180 – 2270 MHz
Velocity 93 %
VSWR Installed, typical, 1700–2700 MHz 1.3799999952316284
VSWR Installed, typical, 50–960 MHz 1.2999999523162842
VSWR on Reel, typical 1.4299999475479126

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Coupling Loss 50% Coupling Loss 95%
75.0 MHz 0.500 0.150 74 89
100.0 MHz 0.600 0.180 70 80
150.0 MHz 0.700 0.210 76 85
350.0 MHz 1.100 0.340 78 83
450.0 MHz 1.300 0.400 75 78
500.0 MHz 1.400 0.430 78 83
600.0 MHz 1.500 0.460 72 76
700.0 MHz 1.700 0.520 71 74
800.0 MHz 1.900 0.580 71 73
900.0 MHz 2.000 0.610 69 71
960.0 MHz 2.100 0.640 70 73
1700.0 MHz 3.100 0.940 66 73
1800.0 MHz 3.300 1.010 64 68
1900.0 MHz 3.400 1.040 62 67
2000.0 MHz 3.600 1.100 61 66
2100.0 MHz 3.800 1.160 61 67
2200.0 MHz 4.000 1.220 61 67
2300.0 MHz 4.400 1.340 60 65
2400.0 MHz 4.600 1.400 60 69
2500.0 MHz 5.000 1.520 61 69
2600.0 MHz 5.400 1.650 59 67
2700.0 MHz 6.300 1.920 57 66

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Copper foil

Mechanical Specifications

Minimum Bend Radius, Single Bend 508 mm | 20 in
Tensile Strength 215 kg | 473.993 lb
Bending Moment 16 N-m | 141.612 in lb
Coupling Loss Test Method IEC 61196-4
Coupling Loss Tolerance ±5 dB
Flat Plate Crush Strength 0.8 kg/mm | 44.798 lb/in
Indication of Slot Alignment Yes–bumps face the wall

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Toxicity Index Test Method IEC 60754-2 | IEC 60754-1

Packaging and Weights

Cable weight 0.6 kg/m | 4.34 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category