WBC-600R
WBC-600R, 50 Ohm Braided Coaxial Cable, black fire retardant riser rated PVC jacket
Specifications
Specifications
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-600 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-600 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 11.56 mm | 0.455 in |
Diameter Over Jacket | 14.99 mm | 0.59 in |
Inner Conductor OD | 4.47 mm | 0.176 in |
Outer Conductor OD | 11.71 mm | 0.461 in |
Nominal Size | 0.600 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 76.8 pF/m | 23.409 pF/ft |
dc Resistance, Inner Conductor | 1.8 ohms/km | 0.549 ohms/kft |
dc Resistance, Outer Conductor | 4.26 ohms/km | 1.298 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 10.3 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 40 kW |
Velocity | 87 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 1.380 | 0.420 |
50.0 MHz | 1.800 | 0.550 |
150.0 MHz | 3.280 | 1.000 |
220.0 MHz | 3.940 | 1.200 |
450.0 MHz | 5.580 | 1.700 |
900.0 MHz | 2.500 | 8.200 |
1500.0 MHz | 10.820 | 3.300 |
1800.0 MHz | 12.140 | 3.700 |
2000.0 MHz | 12.790 | 3.900 |
2500.0 MHz | 14.430 | 4.400 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Fire retardant PVC |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 76.2 mm | 3 in |
Tensile Strength | 159 kg | 350.535 lb |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Cable weight | 0.2 kg/m | 0.134 lb/ft |
Packaging Type | Reel |
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-600 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-600 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 11.56 mm | 0.455 in |
Diameter Over Jacket | 14.99 mm | 0.59 in |
Inner Conductor OD | 4.47 mm | 0.176 in |
Outer Conductor OD | 11.71 mm | 0.461 in |
Nominal Size | 0.600 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 76.8 pF/m | 23.409 pF/ft |
dc Resistance, Inner Conductor | 1.8 ohms/km | 0.549 ohms/kft |
dc Resistance, Outer Conductor | 4.26 ohms/km | 1.298 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 10.3 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 40 kW |
Velocity | 87 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 1.380 | 0.420 |
50.0 MHz | 1.800 | 0.550 |
150.0 MHz | 3.280 | 1.000 |
220.0 MHz | 3.940 | 1.200 |
450.0 MHz | 5.580 | 1.700 |
900.0 MHz | 2.500 | 8.200 |
1500.0 MHz | 10.820 | 3.300 |
1800.0 MHz | 12.140 | 3.700 |
2000.0 MHz | 12.790 | 3.900 |
2500.0 MHz | 14.430 | 4.400 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Fire retardant PVC |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 76.2 mm | 3 in |
Tensile Strength | 159 kg | 350.535 lb |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Cable weight | 0.2 kg/m | 0.134 lb/ft |
Packaging Type | Reel |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse