Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

CNT-100-FR

CNT-100-FR, CNT® 50 Ohm Braided Coaxial Cable, black non-halogenated, fire retardant polyolefin jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-100

General Specifications

Braid Coverage 93 %
Cable Type CNT-100
Jacket Color Black

Dimensions

Diameter Over Dielectric 1.55 mm | 0.061 in
Diameter Over Jacket 2.79 mm | 0.11 in
Inner Conductor OD 0.46 mm | 0.018 in
Outer Conductor OD 2.06 mm | 0.081 in
Nominal Size 0.100 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 102 pF/m | 31.09 pF/ft
dc Resistance, Inner Conductor 105 ohms/km | 32.004 ohms/kft
dc Resistance, Outer Conductor 28.2 ohms/km | 8.595 ohms/kft
dc Test Voltage 500 V
Jacket Spark Test Voltage (rms) 1500 V
Maximum Frequency 61 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 0.6 kW
Shielding Effectiveness 90 dB
Velocity 66 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 12.800 3.900
50.0 MHz 16.400 5.000
150.0 MHz 27.600 8.400
220.0 MHz 33.500 10.200
450.0 MHz 48.200 14.700
900.0 MHz 70.200 21.400
1500.0 MHz 93.500 28.500
1800.0 MHz 103.600 31.600
2000.0 MHz 110.200 33.600
2500.0 MHz 125.300 38.200
3000.0 MHz 139.400 42.500
4000.0 MHz 171.700 52.350
4500.0 MHz 183.600 55.980
5000.0 MHz 195.100 59.480
5200.0 MHz 198.400 60.490
5500.0 MHz 206.000 62.810
5800.0 MHz 212.400 64.760
6000.0 MHz 216.600 66.040

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 6.35 mm | 0.25 in
Tensile Strength 7 kg | 15.432 lb
Bending Moment 0.1 N-m | 0.885 in lb
Flat Plate Crush Strength 0.2 kg/mm | 11.199 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)

Packaging and Weights

Cable weight 0.02 kg/m | 0.145 lb/ft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-100

General Specifications

Braid Coverage 93 %
Cable Type CNT-100
Jacket Color Black

Dimensions

Diameter Over Dielectric 1.55 mm | 0.061 in
Diameter Over Jacket 2.79 mm | 0.11 in
Inner Conductor OD 0.46 mm | 0.018 in
Outer Conductor OD 2.06 mm | 0.081 in
Nominal Size 0.100 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 102 pF/m | 31.09 pF/ft
dc Resistance, Inner Conductor 105 ohms/km | 32.004 ohms/kft
dc Resistance, Outer Conductor 28.2 ohms/km | 8.595 ohms/kft
dc Test Voltage 500 V
Jacket Spark Test Voltage (rms) 1500 V
Maximum Frequency 61 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 0.6 kW
Shielding Effectiveness 90 dB
Velocity 66 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 12.800 3.900
50.0 MHz 16.400 5.000
150.0 MHz 27.600 8.400
220.0 MHz 33.500 10.200
450.0 MHz 48.200 14.700
900.0 MHz 70.200 21.400
1500.0 MHz 93.500 28.500
1800.0 MHz 103.600 31.600
2000.0 MHz 110.200 33.600
2500.0 MHz 125.300 38.200
3000.0 MHz 139.400 42.500
4000.0 MHz 171.700 52.350
4500.0 MHz 183.600 55.980
5000.0 MHz 195.100 59.480
5200.0 MHz 198.400 60.490
5500.0 MHz 206.000 62.810
5800.0 MHz 212.400 64.760
6000.0 MHz 216.600 66.040

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 6.35 mm | 0.25 in
Tensile Strength 7 kg | 15.432 lb
Bending Moment 0.1 N-m | 0.885 in lb
Flat Plate Crush Strength 0.2 kg/mm | 11.199 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)

Packaging and Weights

Cable weight 0.02 kg/m | 0.145 lb/ft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category