Центр поддержки заказчиков и партнеров компании CommScope в связи с пандемией COVID-19Открыть
Продукты
Связанные результаты
Центр поддержки заказчиков и партнеров компании CommScope в связи с пандемией COVID-19Открыть
Powered Fiber Cable, OM3, 4 Fibers, Outdoor, 16AWG Conductor, Printed in FEET
Regional Availability | North America |
Product Type | Hybrid cable, fiber and power |
Ordering Note | Minimum order quanity is 1640 feet |
Cable Type | Stranded outdoor |
Fiber Short Description | PFC-O16 |
Jacket Color | Black |
Jacket Marking | Feet |
Total Fiber Count | 4 |
Height Over Jacket | 4.318 mm | 0.17 in |
Width Over Jacket | 11.43 mm | 0.45 in |
Conductor Gauge | 16 AWG |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 50.8 mm | 2 in |
Minimum Bend Radius, unloaded | 30.48 mm | 1.2 in |
Tensile Load, long term, maximum | 133.447 N | 30 lbf |
Tensile Load, short term, maximum | 440.374 N | 99 lbf |
Vertical Rise, maximum | 122.011 m | 400.3 ft |
Fiber Type | OM3, bend insensitive |
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
Environmental Space | Outdoor |
Jacket UV Resistance | UV stabilized |
Cable weight | 69.944 kg/km | 47 lb/kft |
Regional Availability | North America |
Product Type | Hybrid cable, fiber and power |
Ordering Note | Minimum order quanity is 1640 feet |
Cable Type | Stranded outdoor |
Fiber Short Description | PFC-O16 |
Jacket Color | Black |
Jacket Marking | Feet |
Total Fiber Count | 4 |
Height Over Jacket | 4.318 mm | 0.17 in |
Width Over Jacket | 11.43 mm | 0.45 in |
Conductor Gauge | 16 AWG |
Minimum Bend Radius, loaded | 50.8 mm | 2 in |
Minimum Bend Radius, unloaded | 30.48 mm | 1.2 in |
Tensile Load, long term, maximum | 133.447 N | 30 lbf |
Tensile Load, short term, maximum | 440.374 N | 99 lbf |
Vertical Rise, maximum | 122.011 m | 400.3 ft |
Fiber Type | OM3, bend insensitive |
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
Environmental Space | Outdoor |
Jacket UV Resistance | UV stabilized |
Cable weight | 69.944 kg/km | 47 lb/kft |
Click on image to enlarge. |