Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FGS-HTHR-14MM-180CM

  • Available in:
  • Latin America
  • EMEA
  • North America
  • Australia/New Zealand
  • Asia
FiberGuide® Threaded rod, 14 mm diameter, 180 cm length
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Specifications

Product Classification

Regional Availability Latin America | EMEA | North America | Australia/New Zealand | Asia
Portfolio CommScope®
Product Type Threaded rod
Product Brand FiberGuide®

General Specifications

Color Silver

Dimensions

Length 1800 mm | 70.866 in
System Dimensions 150 mm x 50 mm | 6 in x 4 in | 4 in x 4 in | 100 mm x 100 mm | 150 mm x 100 mm | 6 in x 2 in

Product Classification

Regional Availability Latin America | EMEA | North America | Australia/New Zealand | Asia
Portfolio CommScope®
Product Type Threaded rod
Product Brand FiberGuide®

General Specifications

Color Silver

Dimensions

Length 1800 mm | 70.866 in
System Dimensions 150 mm x 50 mm | 6 in x 4 in | 4 in x 4 in | 100 mm x 100 mm | 150 mm x 100 mm | 6 in x 2 in
Documentation & Downloads

Application Guide

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Material Declaration

Product Specification

Visio Stencil

Warranty

Other Ways to Browse