FGS-ACC538
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Express Exit Spool Kit, Yellow

FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Features and Benefits
- FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
- FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
- FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
- Engineers and installers can benefit from the large suite of available FiberGuide design tools
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber raceway accessory |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Round |
Color | Yellow |
Orientation | Horizontal |
Section Type | Accessory |
Dimensions
Height | 108.204 mm | 4.260 in |
Width | 68.58 mm | 2.700 in |
Length | 98.044 mm | 3.860 in |
System Dimensions | 102 mm x 152 mm (4 in x 6 in) |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Engineering Thermoplastic |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 0.113 kg | 0.249 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber raceway accessory |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Round |
Color | Yellow |
Orientation | Horizontal |
Section Type | Accessory |
Dimensions
Height | 108.204 mm | 4.260 in |
Width | 68.58 mm | 2.700 in |
Length | 98.044 mm | 3.860 in |
System Dimensions | 102 mm x 152 mm (4 in x 6 in) |
Material Specifications
Material Type | Engineering Thermoplastic |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 0.113 kg | 0.249 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse