Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174078 | RAISED-MT-100-KIT-12MM

  • Available in:
  • Latin America
  • North America
  • EMEA
  • Asia
  • Australia/New Zealand
SpeedPRO™ Raised Mounting Kit, 100 mm (4 in), includes 12 mm threaded rod
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | North America | EMEA | Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Supports 100 mm channel above or below iron work
Color Black

Dimensions

Height 414 mm | 16.299 in
Width 128 mm | 5.039 in
Length 40 mm | 1.575 in
System Dimensions 100 mm x 50 mm | 4 in x 2 in | 100 mm x 100 mm | 4 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Mounting bracket | Hardware | Threaded rods
Packaging quantity 1
Weight, net 0.6 kg | 1.323 lb

Product Classification

Regional Availability Latin America | North America | EMEA | Asia | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Supports 100 mm channel above or below iron work
Color Black

Dimensions

Height 414 mm | 16.299 in
Width 128 mm | 5.039 in
Length 40 mm | 1.575 in
System Dimensions 100 mm x 50 mm | 4 in x 2 in | 100 mm x 100 mm | 4 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Mounting bracket | Hardware | Threaded rods
Packaging quantity 1
Weight, net 0.6 kg | 1.323 lb
Other Ways to Browse