Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174060 | RAISED-MT-300-KIT-5/8"

  • Available in:
  • Australia/New Zealand
  • North America
  • Asia
  • EMEA
  • Latin America
SpeedPRO™ Raised Mounting Kit, 300 mm (12 in), includes 5/8 in threaded rod
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | North America | Asia | EMEA | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Used for supporting 300 mm channel above or below iron work
Color Black

Dimensions

Height 300 mm | 11.811 in
Width 459 mm | 18.071 in
Length 50 mm | 1.969 in
System Dimensions 12 in x 4 in | 300 mm x 100 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Mounting bracket | Threaded rods | Hardware
Packaging quantity 1
Weight, net 2.6 kg | 5.732 lb

Product Classification

Regional Availability Australia/New Zealand | North America | Asia | EMEA | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Used for supporting 300 mm channel above or below iron work
Color Black

Dimensions

Height 300 mm | 11.811 in
Width 459 mm | 18.071 in
Length 50 mm | 1.969 in
System Dimensions 12 in x 4 in | 300 mm x 100 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Mounting bracket | Threaded rods | Hardware
Packaging quantity 1
Weight, net 2.6 kg | 5.732 lb
Other Ways to Browse