Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MLOC-4-F1XM-HM-M25

Base Product: MLOC-4-F1XM-HM

HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC latching male to 4.3-10 male,size 1/4", length 0.25 meters

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A M-LOC Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 0.25 m | 0.82 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band Gated VSWR Gated Return Loss (dB) Insertion Loss, typical (dB)
1000–3000 MHz 1.070 30.00 0.20
3000–4200 MHz 1.110 26.00 0.24
4200–5000 MHz 1.120 25.00 0.26

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1.000 in
Minimum Bend Radius, Single Bend 25.4 mm | 1.000 in

Environmental Specifications

Installation temperature -40 °C to +85 °C (-40 °F to +185 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A M-LOC Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 0.25 m | 0.82 ft
Cable Length Unit Meters
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band Gated VSWR Gated Return Loss (dB) Insertion Loss, typical (dB)
1000–3000 MHz 1.070 30.00 0.20
3000–4200 MHz 1.110 26.00 0.24
4200–5000 MHz 1.120 25.00 0.26

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1.000 in
Minimum Bend Radius, Single Bend 25.4 mm | 1.000 in

Environmental Specifications

Installation temperature -40 °C to +85 °C (-40 °F to +185 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant