Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

F1-HMHF-1M-CHT

FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Female, 1M
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Specifications

Product Classification

Product Type Wireless transmission cable assembly
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Female
Specification Sheet Revision Level A

Dimensions

Length 1 m | 3.281 ft
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static -112 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
806–960 MHz 1.16 23.00
1710–2200 MHz 1.16 23.00
2495–2690 MHz 1.16 23.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.3-10 Female
Specification Sheet Revision Level A

Dimensions

Length 1 m | 3.281 ft
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static -112 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
806–960 MHz 1.16 23.00
1710–2200 MHz 1.16 23.00
2495–2690 MHz 1.16 23.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.
Other Ways to Browse

Browse by Application

Browse by Application