Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

Article_1576637722176174

LDF4-50A SureFlex® Jumper with interface type N Female, 8 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Wireless transmission cable assembly
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Interface, Connector A N Female
Interface, Connector B Sold separately
Specification Sheet Revision Level A

Dimensions

Length 8 m | 6.562 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
710–806 MHz 1.21 20.80
806–970 MHz 1.15 23.13
1420–1530 MHz 1.15 23.13
1910–2180 MHz 1.15 23.13
2535–2655 MHz 1.21 20.80
3400–3800 MHz 1.26 19.00
4400–4900 MHz 1.41 15.56

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Interface, Connector A N Female
Interface, Connector B Sold separately
Specification Sheet Revision Level A

Dimensions

Length 8 m | 6.562 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
710–806 MHz 1.21 20.80
806–970 MHz 1.15 23.13
1420–1530 MHz 1.15 23.13
1910–2180 MHz 1.15 23.13
2535–2655 MHz 1.21 20.80
3400–3800 MHz 1.26 19.00
4400–4900 MHz 1.41 15.56

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse