Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FSJ2-50

FSJ2-50, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 3/8 in, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

Dimensions

Nominal Size 3/8 in

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 mm
Minimum Bend Radius, Single Bend 25.4 mm | 1 mm

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

Dimensions

Nominal Size 3/8 in

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 mm
Minimum Bend Radius, Single Bend 25.4 mm | 1 mm

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse