Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FSJ1-50A

FSJ1-50A, HELIAX® Superflexible Low Density Foam Coaxial Cable, corrugated copper, 1/4 in, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series FSJ1-50A

Dimensions

Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–960 MHz 1.21 20.80
1700–2200 MHz 1.21 20.80
2200–2700 MHz 1.44 15.00

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 mm
Minimum Bend Radius, Single Bend 25.4 mm | 1 mm

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UL/ETL Certification Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series FSJ1-50A

Dimensions

Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–960 MHz 1.21 20.80
1700–2200 MHz 1.21 20.80
2200–2700 MHz 1.44 15.00

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 mm
Minimum Bend Radius, Single Bend 25.4 mm | 1 mm

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UL/ETL Certification Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse