Warning Icon
This product was discontinued on: June 12, 2011

For other alternatives, please contact us for more information.

0 Replacement products available

APC-BDFDM-450

Quarterwave Surge Arrestor (Cylindrical), 380–520 MHz, with interface types DIN Female Bulkhead and DIN Male

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Surge arrestor
Ordering Note CommScope® non-standard product

General Specifications

Device Type dc Block
Body Style Bulkhead
Inner Contact Plating Silver
Interface 7-16 DIN Female Bulkhead
Interface 2 7-16 DIN Male
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Height 48 mm | 1.890 in
Width 48 mm | 1.890 in
Length 93 mm | 3.661 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Gain -117 dB
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.1 dB
Connector Impedance 50 ohm
Lightning Surge Capability 100 times @ 40 kA
Lightning Surge Capability Test Method IEEE C62.42-1991
Lightning Surge Capability Waveform 8/20 waveform
Lightning Surge Current 40 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Frequency Band 380 – 520 MHz | 411 – 494 MHz

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
380–520 MHz 1.290 18.00
411–494 MHz 1.173 21.98

Mechanical Specifications

Attachment Durability 25 cycles
Coupling Nut Proof Torque 24.857 N-m | 220 in lb
Coupling Nut Retention Force 1000.85 N | 225 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202, Method 106
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method GR 2846-CORE
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 0.499 kg | 1.1 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Surge arrestor
Ordering Note CommScope® non-standard product

General Specifications

Device Type dc Block
Body Style Bulkhead
Inner Contact Plating Silver
Interface 7-16 DIN Female Bulkhead
Interface 2 7-16 DIN Male
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Height 48 mm | 1.890 in
Width 48 mm | 1.890 in
Length 93 mm | 3.661 in

Electrical Specifications

3rd Order IMD Gain -117 dB
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.1 dB
Connector Impedance 50 ohm
Lightning Surge Capability 100 times @ 40 kA
Lightning Surge Capability Test Method IEEE C62.42-1991
Lightning Surge Capability Waveform 8/20 waveform
Lightning Surge Current 40 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Frequency Band 380 – 520 MHz | 411 – 494 MHz

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
380–520 MHz 1.290 18.00
411–494 MHz 1.173 21.98

Mechanical Specifications

Attachment Durability 25 cycles
Coupling Nut Proof Torque 24.857 N-m | 220 in lb
Coupling Nut Retention Force 1000.85 N | 225 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202, Method 106
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method GR 2846-CORE
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 0.499 kg | 1.1 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification