Warning Icon
This product was discontinued on: August 5, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

PJ946

  • Available in:
  • EMEA
  • Latin America
  • North America
DS1 Patch Cord, Bantam to Bantam, single, gray, 6 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type DS1 patch cord
Product Series DS1

General Specifications

Conductor Type Stranded
Interface, Connector A Bantam plug
Interface, Connector B Bantam plug
Jacket Color Gray
Pairs, quantity 1

Dimensions

Cord Length 1.829 m | 6 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type DS1 patch cord
Product Series DS1

General Specifications

Conductor Type Stranded
Interface, Connector A Bantam plug
Interface, Connector B Bantam plug
Jacket Color Gray
Pairs, quantity 1

Dimensions

Cord Length 1.829 m | 6 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse