Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1700916-2

  • Available in:
  • North America
  • Latin America
Fiber Optic Patch Cord, Duplex, Singlemode, LC/UPC to LC/APC, yellow, 2 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Green
Color, boot B Blue
Color, connector A Green
Color, connector B Blue
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A LC/APC
Interface, Connector B LC/UPC
Jacket Color Yellow
Total Fibers, quantity 2

Dimensions

Cord Length 2 m | 6.562 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability North America | Latin America
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Green
Color, boot B Blue
Color, connector A Green
Color, connector B Blue
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A LC/APC
Interface, Connector B LC/UPC
Jacket Color Yellow
Total Fibers, quantity 2

Dimensions

Cord Length 2 m | 6.562 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2

Packaging and Weights

Packaging quantity 1
Other Ways to Browse