Warning Icon
This product was discontinued on: November 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

1-1568865-0

  • Available in:
  • Latin America
  • North America
Fiber Optic Patch Cord, Duplex, Multimode, LC/UPC to LC/UPC, 10 m
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Aqua
Total Fibers, quantity 2

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 2 mm | 0.079 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value

Product Classification

Regional Availability Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Aqua
Total Fibers, quantity 2

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 2 mm | 0.079 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
Other Ways to Browse