Warning Icon
This product was discontinued on: November 1, 2018

For other alternatives, please contact us for more information.

1 Replacement products available
  • UFGLCLC42
    Ultra Low Loss (ULL) TeraSpeed LC to LC, Fiber Patch Cord, 1.6 mm Duplex, LSZH

1-1568858-0

  • Available in:
  • North America
  • Latin America
Fiber Optic Patch Cord, Duplex, Singlemode, LC/UPC to LC/UPC, yellow, 10 m
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Latin America
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Blue
Color, boot B Blue
Color, connector A Blue
Color, connector B Blue
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Yellow
Total Fibers, quantity 2

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 2 mm | 0.079 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value

Product Classification

Regional Availability North America | Latin America
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Blue
Color, boot B Blue
Color, connector A Blue
Color, connector B Blue
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Yellow
Total Fibers, quantity 2

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 2 mm | 0.079 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
Other Ways to Browse