Warning Icon
This product was discontinued on: October 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

1-1568757-5

  • Available in:
  • North America
  • Latin America
Fiber Optic Patch Cord, Duplex, Multimode, OM2, LC/UPC to ST/UPC, 15 m
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Latin America
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Silver
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A LC/UPC
Interface, Connector B ST/UPC
Jacket Color Orange
Total Fibers, quantity 2

Dimensions

Cord Length 15 m | 49.213 ft
Diameter Over Jacket 1.8 mm | 0.071 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM2

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Silver
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A LC/UPC
Interface, Connector B ST/UPC
Jacket Color Orange
Total Fibers, quantity 2

Dimensions

Cord Length 15 m | 49.213 ft
Diameter Over Jacket 1.8 mm | 0.071 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM2

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse