Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1568733-0

  • Available in:
  • North America
  • Latin America
Fiber Optic Patch Cord, Duplex, Multimode, OM3, SC/UPC to SC/UPC, 10 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A SC/UPC
Interface, Connector B SC/UPC
Jacket Color Aqua
Total Fibers, quantity 2

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 3 mm | 0.118 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America
Portfolio NETCONNECT®
Product Type Fiber patch cord, duplex

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A SC/UPC
Interface, Connector B SC/UPC
Jacket Color Aqua
Total Fibers, quantity 2

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 3 mm | 0.118 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse